IDN 169 (S-0-0169) Probe Control Parameter
The probe control parameter defines the input signal edge that will result in a position capture during the „Probing“ procedure ( IDN 170 ).
Each probe may be used to capture positions on both probe signal edges, but the probe edges must be separated by at least 2 milliseconds.
The table below describe the fixed settings if only the digital input 2 is used for the latched function, for the other settings please refer also to IDN 3018
Data Length: | 2 bytes | Non-Volatile: | No |
Data Type: | Binary | Write Access: | CP2, CP3, CP4 |
Minimum: | 0 | Run-Up Check: |
|
Maximum: | 15 | Cyclic Transfer: |
|
Default: | 0 | Serial Equiv: |
|
Units: |
| Version: | |
IDN Type: | PS | ADS Index Group (hex.): | 0x00A9 |
Definition:
Bit | Description | Setting |
---|---|---|
LSB 0 | Probe 1 – Capture motor position on positive edge | 0 = Inactive. |
1 = Active. | ||
1 | Probe 1 – Capture motor position on negative edge | 0 = Inactive. |
1 = Active. | ||
2 | Probe 2 – Capture external position on positive edge | 0 = Inactive. |
1 = Active. | ||
3 | Probe 2 – Capture external position on negative edge | 0 = Inactive. |
1 = Active. | ||
4 - 15 | Reserved. | Set to 0. |