IDN 114 (S-0-0114) System Load Limit

The system’s continuous load rating. The continuous load rating is defined as a percentage of the system’s continuous current. When the load limit is exceeded, the drive sets the overload warning bit in the C2D ( IDN 12 , bit 0). If the load limit is exceeded by 15%, the drive sets the overload shutdown bit in C1D (bit 0).

Data Length:

2 bytes

Non-Volatile:

Yes

Data Type:

Unsigned decimal

Write Access:

CP2, CP3, CP4

Minimum:

0

Run-Up Check:

 

Maximum:

100

Cyclic Transfer:

 

Default:

80

Serial Equiv:

I2TLIM

Units:

% of min ( IDN 111 , 112, or P3020)

Version:

5.04 

IDN Type:

CT: FS

ADS Index Group (hex.):

0x0072