IDN 92 (S-0-0092) Bipolar Torque Limit
Defines the maximum torque limit in both the clockwise and counter-clockwise directions.
Data Length: | 2 bytes | Non-Volatile: | Yes |
Data Type: | Unsigned decimal | Write Access: | CP2, CP3, CP4 |
Minimum: | 0 | Run-Up Check: |
|
Maximum: | Cyclic Transfer: |
| |
Default: | Serial Equiv: | (IPEAK) | |
Units: | Version: | ||
IDN Type: | CT:FS | ADS Index Group (hex.): | 0x005C |