IDN 110 (S-0-0110) Amplifier Peak Current
The amplifier's peak current. This value is defined by the hardware and is set to twice the continuous rated current of the drive.
Data Length:  | 4 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | Hardware defined  | Serial Equiv:  | DIPEAK * 1000  | 
Units:  | mA  | Version:  | |
IDN Type:  | CT  | ADS Index Group (hex.):  | 0x006E  |