IDN 7 (S-0-0007) Feedback Acquisition Capture Point
The time at which the drive should latch the feedback values after the end of the MST. The „Feedback Acquisition Capture Point“ is limited by the CCT ( IDN 2 ) and the „Minimum Feedback Processing Time“ ( IDN 5 ) according to the following equation.
Data Length:  | 2 bytes  | Non-Volatile:  | No  | 
Data Type:  | Unsigned decimal  | Write Access:  | CP2  | 
Minimum:  | 
  | Run-Up Check:  | CP2  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | Serial Equiv:  | 
  | |
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0007  |