IDN 5 (S-0-0005) Minimum Feedback Processing Time
The time required by the drive for receiving and processing cyclic feedback. This period is measured from the beginning of the feedback acquisition to the end of the next MST.
Data Length:  | 2 bytes  | Non-Volatile:  | Yes  | 
Data Type:  | Unsigned decimal  | Write Access:  | Read-only  | 
Minimum:  | 
  | Run-Up Check:  | 
  | 
Maximum:  | 
  | Cyclic Transfer:  | 
  | 
Default:  | 200  | Serial Equiv:  | 
  | 
Units:  | µs  | Version:  | |
IDN Type:  | SC  | ADS Index Group (hex.):  | 0x0005  |