AF11xx-320x

AF11xx-320x 1:

Position

Labeling

Explanation

1

IN X04

RJ45 socket for the incoming EtherCAT cable, see EtherCAT slot | IN X04, OUT X05

2

OUT X05

RJ45 socket for the downstream EtherCAT cable, see EtherCAT slot | IN X04, OUT X05

3

X02

Connection I/O: 12-pin terminal point for digital input/output signals, see I/O connection | X02

4

X13

Slot motor channel 1, see Motor slot | X13

5

X01

Three-phase network connection, see Mains connection | X01

6

X09

TwinSAFE slot: safe inputs see TwinSAFE slot | X09

7

S1

Push button for internal purposes

8

S2

TwinSAFE actuation button