TwinSAFE slot | X09
Valid for:
- All devices in the AF1000 series with TwinSAFE STO/SS1 via FSoE and I/O
- AF1xxx-x2xx
Safe inputs at the TwinSAFE slot


Feature | Implementation |
|---|---|
Connection type | Slot |
Plug connector | 4-pin, included in scope of supply |
Contact type of the plug connector | Direct plug-in technique |
Replacement part | ZS4010-xxxx |
Connectable conductors at this connection
|
Technical parameter |
Unit |
min. |
max. |
|---|---|---|---|
Clamping range | mm² | 0.14 | 1.5 |
Conductor connection cross-section AWG | AWG | 26 | 16 |
solid wire H05(07) V-U | mm² | 0.14 | 1.5 |
stranded wire H05(07) V-K | mm² | 0.14 | 1.5 |
with AEH with collar DIN46 228/4 | mm² | 0.28 | 1 |
with wire end sleeve DIN46 228/1 | mm² | 0.25 | 1 |
Strip length | mm | 10 | 10 |
Contact assignment at this connection
Position | Terminal point | Signal | Reference potential |
|---|---|---|---|
1 | IN1+ | Fail-safe input 1+ | FGND |
2 | IN1- | Fail-safe input 1- | FGND |
3 | IN2+ | Fail-safe input 2+ | FGND |
4 | IN2- | Fail-safe input 2- | FGND |