AF12xx-300x, AF12xx-310x

AF12xx-300x, AF12xx-310x 1:

Position

Labeling

Explanation

1

IN X04

RJ45 socket for the incoming EtherCAT cable,
see EtherCAT slot | IN X04, OUT X05

2

OUT X05

RJ45 socket for the downstream EtherCAT cable,
see EtherCAT slot | IN X04, OUT X05

3

X03

Connection I/O: 16-pin terminal point for digital input/output signals, see I/O connection | X03

4

X13

Slot motor channel 1, see Motor slot | X13

5

X23

Slot motor channel 2, see Motor slot | X23

6

X01

Three-phase network connection, see Mains connection | X01

7

S1

Push button for internal purposes

8

S2

TwinSAFE actuation button