Motor slot | X23
Valid for:
- All 2-channel devices in the AF1000 series
- AF12xx-xxxx
Motor connection for channel 2 to connection X23


Feature | Implementation |
|---|---|
Connection type | Socket, 4-pin |
Connector | Accessory component, not included in scope of delivery |
Contact type of the connector | Direct plug-in technique |
Connectors for devices with an AF1xxx-1xxx single-phase supply | Order information |
Connectors for devices with an AF1xxx-3xxx three-phase supply | Order information |
Contact assignment at this connection
Position | Terminal point | Connection |
|---|---|---|
1 | PE | Protective conductor, PE |
2 | U | Phase U |
3 | V | Phase V |
4 | W | Phase W |
Accessories | Connectors for the motor connectors
The connector for the motor socket is not included in the scope of delivery. Order information can be found in the following tables.
Single-phase devices | PU | Ordering information |
|---|---|---|
4-pin motor connector for AF1000 single-phase devices, socket X13/X23, wire cross-section max. 2.5 mm² | 1 | ZS4100-1013 |
10 | ZS4100-1113 |
Three-phase devices | PU | Ordering information |
|---|---|---|
4-pin motor connector for AF1000 three-phase devices, socket X13/X23, wire cross-section max. 2.5 mm² | 1 | ZS4100-3013 |
10 | ZS4100-3113 |
Connectable conductors for this connection
|
Technical parameter |
Unit |
min. |
max. |
|---|---|---|---|
Clamping range | mm² | 0.08 | 2.5 |
Conductor connection cross-section AWG | AWG | 20 | 12 |
solid wire H05(07) V-U | mm² | 0.5 | 1.5 |
stranded wire H05(07) V-K | mm² | 0.5 | 2.5 |
with AEH with collar DIN46 228/4 | mm² | 0.5 | 2.5 |
with wire end sleeve DIN46 228/1 | mm² | 0.5 | 2.5 |
Strip length | mm | 10 | 10 |

Contact assignment at this connection
Position | Terminal point | Connection |
|---|---|---|
1 | PE | Protective conductor, PE |
2 | U | Phase U |
3 | V | Phase V |
4 | W | Phase W |