Technical data
Further Information
- Definitions and technical terms
- Data for operation and environment
- AF1103-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.37 kW
- AF1107-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW
- AF1115-1xxx | Economy variable frequency drive, single-phase, single-axis module, 1.5 kW
- AF1203-1xxx | Economy variable frequency drive, single-phase, dual-axis module 0.37 kW
- AF1207-1xxx | Economy variable frequency drive, single-phase, dual-axis module 0.75 kW
- AF1107-3xxx | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW
- AF1115-3xxx | Economy variable frequency drive, three-phase, single-axis module, 1.5 kW
- AF1130-3xxx | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW
- AF1155-3xxx | Economy variable frequency drive, three-phase, single-axis module, 5.5 kW
- AF1207-3xxx | Economy variable frequency drive, three-phase, dual-axis module 0.75 kW
- AF1215-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 1.5 kW
- AF1222-3xxx | Economy variable frequency drive, three-phase, dual-axis module, 2.2 kW
- Dimensional drawings