Data for operation and environment
Notice | |
Shorter service life due to high temperatures Temperatures above 45 °C and encapsulated installation can shorten the service life of the product.
|
Notice | |
Damage caused by conductive dusts Penetration or deposition of conductive dust can lead to short circuits, malfunctions, fire or explosion hazards.
|
Beckhoff products are designed for operation under certain environmental conditions, which vary according to the product. The following specifications must be observed for operation and environment in order to achieve the optimum service life of the products.
Environmental requirements | |
|---|---|
Ambient temperature during operation |
|
Ambient temperature during transport | -25 °C to +70 °C, maximum fluctuation 20 K per hour |
Ambient temperature during storage | -25 °C to +55 °C, maximum fluctuation 20 K per hour |
Power derating | No power derating up to 1000 m above sea level |
Installation altitude | A reduction of the overvoltage category is necessary from an installation altitude of 2000 m up to a maximum of 3000 m above sea level. Observe the derating. |
Permissible humidity during operation | 5 % to 95 % relative humidity, no condensation |
Permissible humidity during transport and storage | 5 % to 95 % relative humidity, no condensation |
Corrosion protection | Not required: |
Pollution degree | 2 according to EN 60204 and EN 50178 |
Overvoltage category | 3 according to EN 61800-5-1 |
Specifications for intended use | |
|---|---|
Ventilation |
|
Insulation material class | F according to IEC 60085 and UL1446 class F |
Protection rating | Devices IP20 |
Installation position | Vertical |
Vibration resistance | 1 g, 150 Hz according to EN 60068-2-6 |
Shock resistance | 5 g, 30 ms according to EN 60068-2-27 |
EMC requirements | Conforms to EN 61800-3 |
Approvals | CE See chapter Guidelines and Standards |