AF1107-3xxx | Economy variable frequency drive, three-phase, single-axis module, 0.75 kW

Electrical data

Channels

 

1

Mains supply

Rated supply voltage

[V AC]

3 x 208-15 %…480+8 %

Rated input current

[A AC]

2.5

Mains filter

 

external

SCCR value

[kA]

65

External braking resistor - Values dependent on the connected resistor

Continuous braking power

[kW]

3.0

Maximum braking power

[kW]

14.2

Minimum braking resistor

[Ω]

45.0

Output current

Valid for a switching frequency of

[kHz]

4

8

16

Rated output current

[A]

2.5

2.5

tbd

Peak output current Irms for max. 3 s

[A]

5.0

5.0

tbd

Peak output current Irms for max. 60 s

[A]

3.8

3.8

tbd

Power

Recommended motor power

[kW]

0.75

Recommended motor power

[hp]

1.0

Output apparent power 400 V AC

[kVA]

1.7

Peak output apparent power 400 V AC, for max. 60 s

[kVA]

2.6

DC link

Voltage range

[V DC]

0…800

Capacitance

[µF]

235

Output voltage 24 V DC (Vout)

Voltage range

[V DC]

24-5%...24+6%

Max. output current

[A DC]

1.0

Output frequency

Limited frequency of the standard version

[Hz]

0…599

Frequency of the dual use version

[Hz]

0…2000

Mechanical data

Width

[mm]

60

Height without connectors

[mm]

225

Depth without connectors

[mm]

185

Weight

[kg]

1.5