AF1207-1xxx | Economy variable frequency drive, single-phase, dual-axis module 0.75 kW

Electrical data

Channels

 

2

Mains supply

Rated supply voltage

[V AC]

1 x 110-15%...240+10%

Rated input current

[A AC]

14.5

Mains filter

 

external

SCCR value

[kA]

65

External braking resistor - Values dependent on the connected resistor

Continuous braking power

[W]

1000

Maximum braking power

[kW]

4.8

Minimum braking resistor

[Ω]

33.0

Output current

Valid for a switching frequency of

[kHz]

4

8

16

Rated output current per channel

[A]

3.6

3.4

tbd

max. rated output current per channel

[A]

4.5

4.0

tbd

Rated output current as total device current

[A]

7.2

6.8

tbd

Peak output current Irms for max. 3 s

[A]

7.2

6.8

tbd

Peak output current Irms for max. 60 s

[A]

5.4

5.1

tbd

Power

Recommended motor power

[kW]

0.75

Recommended motor power

[hp]

1.0

Channel output apparent power 230 V AC

[kVA]

1.4

Peak output apparent power 230 V AC, for max. 60 s

[kVA]

2.2

DC link

Voltage range

[V DC]

0…400

Capacitance

[µF]

940

Output voltage 24 V DC (Vout)

Voltage range

[V DC]

24-5%...24+6%

Max. output current

[A DC]

1.0

Output frequency

Limited frequency of the standard version

[Hz]

0…599

Frequency of the dual use version

[Hz]

0…2000

Mechanical data

Width

[mm]

50

Height without connectors

[mm]

185

Depth without connectors

[mm]

185

Weight

[kg]

1.0