F_VN_LocateEllipseExp
Locate an ellipse. (expert function)
Can use available TwinCAT Job Tasks for executing parallel code regions.
Can return partial results when canceled by Watchdog.
Syntax
Definition:
FUNCTION F_VN_LocateEllipseExp : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
stEllipse : TcVnRotatedRectangle;
aCenter : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
fSearchRadius : REAL;
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
nMaxThickness : UDINT;
bInvertSearchDirection : BOOL;
fMinSearchRadius : REAL;
nSubpixelsIterations : UDINT;
nSearchLines : UDINT;
fApproxPrecision : REAL;
eAlgorithm : ETcVnEdgeDetectionAlgorithm;
ipContourPoints : Reference To ITcVnContainer;
hrPrev : HRESULT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
ipSrcImage |
Source image (1 channel) | |
fSearchRadius |
REAL |
Radius around aCenter to search for edges |
eEdgeDirection |
Specification of the edge direction to search for (from center to outside ellipse or other way round, if bInvertSearchDirection is true) | |
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
nMaxThickness |
UDINT |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
bInvertSearchDirection |
BOOL |
If true, the search starts from outside the ellipse in direction of the center |
fMinSearchRadius |
REAL |
Radius around aCenter to skip before starting to search for edges (e.g. to save time or if the center contains edges that should be ignored) |
nSubpixelsIterations |
UDINT |
Specifies the number of subpixels (for INTERPOLATION, 10 - 20 usually is sufficient) or maximum number of iterations for optimizing the parameters (for APPROX_ERF and APPROX_GAUSSIAN, 50 - 100 usually is sufficient) |
nSearchLines |
UDINT |
Specifies the amount of search lines, which are equally distributed in all directions (must be >= 8 and a multiple of 4) |
fApproxPrecision |
REAL |
Specifies the approximation precision for APPROX_ERF and APPROX_GAUSSIAN (0.001 usually is sufficient, unused for INTERPOLATION) |
eAlgorithm |
Selection of the edge detection algorithm | |
ipContourPoints |
Reference To ITcVnContainer |
Returns the subpixel accurate ellipse contour (optional, set to 0 if not required; ContainerType_Vector_TcVnPoint2_REAL; Non-zero interface pointers are reused.) |
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
Name |
Type |
Description |
---|---|---|
stEllipse |
Returns the detected ellipse | |
aCenter |
The expected ellipse center |
Weiterführende Informationen
Die Funktion F_VN_LocateEllipseExp
ist die Expert-Variante von F_VN_LocateEllipse.
Parameter
Eingangsbild
Das Eingangsbild ipSrcImage
muss ein 1-kanaliges Grauwertbild sein.
Ellipse (Rückgabewert)
Der Parameter stEllipse liefert die lokalisierte Ellipse als Struktur vom Typ TcVnRotatedRectangle zurück (Mittelpunkt, Größe und Winkel).
Suchkreis
Der kreisförmige Suchbereich wird über den erwarteten Mittelpunkt aCenter
und sowie einen Suchradius fSearchRadius
definiert. Der Suchradius sollte etwas größer als der erwartete Ellipsenradius festgelegt werden, um die Ellipse sicher zu lokalisieren.
Lokalisierte Punkte (Expert, Rückgabewert)
Der Container ipContourPoints
gibt die lokalisierten Punkte zurück.
Wenn die Rückgabe der Kantenpunkte nicht benötigt wird, kann der Parameter auf 0 gesetzt werden.
Parameter zur Kantenlokalisierung
Die restlichen Parameter sind ausführlich im Kapitel Kantenlokalisierung erklärt.
Anwendung
Die Lokalisierung und Vermessung einer Ellipse mit Expert-Parametern sieht z. B: so aus:
hr := F_VN_LocateEllipseExp(
ipSrcImage := ipImageIn,
stEllipse := stEllipse,
aCenterPoint := aGuessedCenter,
fSearchRadius := (fGuessedRadius + 15), // increase search radius to make sure ellipse is found!
eEdgeDirection := TCVN_ED_LIGHT_TO_DARK,
fMinStrength := fMinStrength,
nMaxThickness := 7,
bInvertSearchDirection := TRUE,
fMinSearchRadius := fMinRadius,
nSubpixelsIterations := nSubpixIter,
nSearchLines := nSearchLines,
fApproxPrecision := 0.0001,
eAlgorithm := eAlgorithm,
ipContourPoints := ipContourPoints,
hrPrev := hr
);
Die lokalisierten Punkte der Ellipse können mit der Funktion F_VN_DrawContours visualisiert werden:
hr := F_VN_DrawContours(ipContourPoints, -1, ipImageRes, aColorGreen, 5, hr);
Beispiele
Verwandte Funktionen
- LocateCircularArc zur Lokalisierung von anteiligen Kreisbögen
- LocateEdge zur Lokalisierung von linearen Kanten
- LocateEdges zur Lokalisierung von mehreren linearen Kanten
- LocateEllipse zur Lokalisierung von vollständigen Ellipsen
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |