M_TOV_NA_3
Transmission of disturbance values.
|
- obj |
|
|
|
| ||||||||||
|
|--- |
+ head |
|
|
|
Reserved | |||||||||
|
|--- |
- ident |
|
|
| ||||||||||
|
| |
|--- |
eType |
= 0x1E (30) |
= M_TOV_NA_3 | ||||||||||
|
| |
|--- |
bSQ |
|
= TRUE |
Sequence of information objects | |||||||||
|
| |
|--- |
nObj |
|
= 1 |
Number of objects | |||||||||
|
| |
|--- |
eCOT |
|
| ||||||||||
|
| |
|--- |
asduAddr |
|
|
Common address of asdu | |||||||||
|
| |
|--- |
eClass |
|
| ||||||||||
|
|--- |
- info |
|
|
| ||||||||||
|
|
|--- |
fc |
|
| ||||||||||
|
|
|--- |
n |
|
= 0 |
not used | |||||||||
|
|
|--- |
stream |
|
| ||||||||||
|
|
|
|--- |
length |
= 8 + (i *2) |
| |||||||||
|
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| |
|
|
|
|
|--- |
data[0] = |
0 |
not used | ||||||||
|
|
|
|
|--- |
data[1] = |
Type of disturbance values | |||||||||
|
|
|
|
|--- |
data[2..3] = |
Fault number | |||||||||
|
|
|
|
|--- |
data[4] = |
Actual channel | |||||||||
|
|
|
|
|--- |
data[5] = |
Number of relevant disturbance values per ASDU | |||||||||
|
|
|
|
|--- |
data[6..7] = |
Number of the ASDU's first information element | |||||||||
|
|
|
|
|--- |
data[8..9] = |
Single disturbance value 1 | |||||||||
|
|
|
|
|--- |
data[10..11] = |
Single disturbance value 2 | |||||||||
|
|
|
|
|--- |
data[12..IEC870_MAX_ASDU_DATA_BYTE] = |
Single disturbance value 3..i | |||||||||