M_TOT_NA_3
Transmission of tags.
- obj |
|
|
|
| |||||||||||||
|--- |
+ head |
|
|
|
Reserved | ||||||||||||
|--- |
- ident |
|
|
| |||||||||||||
| |
|--- |
eType |
= 0x1D (29) |
= M_TOT_NA_3 | |||||||||||||
| |
|--- |
bSQ |
|
= TRUE |
Sequence of information objects | ||||||||||||
| |
|--- |
nObj |
|
= 1 |
Number of objects | ||||||||||||
| |
|--- |
eCOT |
|
| |||||||||||||
| |
|--- |
asduAddr |
|
|
Common address of asdu | ||||||||||||
| |
|--- |
eClass |
|
| |||||||||||||
|--- |
- info |
|
|
| |||||||||||||
|
|--- |
fc |
|
| |||||||||||||
|
|--- |
n |
|
= 0 |
not used | ||||||||||||
|
|--- |
stream |
|
| |||||||||||||
|
|
|--- |
length |
= 5 + (i * 3) |
| ||||||||||||
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| ||||
|
|
|
|--- |
data[0..1] = |
Fault number | ||||||||||||
|
|
|
|--- |
data[2] = |
Number of tags | ||||||||||||
|
|
|
|--- |
data[3..4] = |
Tag position | ||||||||||||
|
|
|
|--- |
data[5] = |
|
Function code/type |
Tag 1 | ||||||||||
|
|
|
|--- |
data[6] = |
|
Information number | |||||||||||
|
|
|
|--- |
data[7] = |
0 |
Double point information | |||||||||||
|
|
|
|--- |
data[8..IEC870_MAX_ASDU_DATA_BYTE] = |
|
|
Tag 2..i |