M_LRD_TA_3
List of recorded disturbances.
|
- obj |
|
|
|
| ||||||||||||
|
|--- |
+ head |
|
|
|
Reserved | |||||||||||
|
|--- |
- ident |
|
|
| ||||||||||||
|
| |
|--- |
eType |
= 0x17 (23) |
= M_LRD_TA_3 | ||||||||||||
|
| |
|--- |
bSQ |
|
= FALSE |
Sequence of information objects | |||||||||||
|
| |
|--- |
nObj |
|
= i |
Number of objects | |||||||||||
|
| |
|--- |
eCOT |
|
| ||||||||||||
|
| |
|--- |
asduAddr |
|
|
Common address of asdu | |||||||||||
|
| |
|--- |
eClass |
|
| ||||||||||||
|
|--- |
- info |
|
|
| ||||||||||||
|
|
|--- |
fc |
|
| ||||||||||||
|
|
|--- |
n |
|
= 0 |
not used | |||||||||||
|
|
|--- |
stream |
|
| ||||||||||||
|
|
|
|--- |
length |
= i * 10 |
| |||||||||||
|
|
|
|--- |
data |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| |||
|
|
|
|
|--- |
data[0..1] = |
Fault number |
Dataset 1 | ||||||||||
|
|
|
|
|--- |
data[2] = |
RES |
OTEV |
TEST |
TM |
TP |
SOF = Status of fault | ||||||
|
|
|
|
|--- |
data[3..9] = |
Seven octets binary time tag | |||||||||||
|
|
|
|
|--- |
data[10..IEC870_MAX_ASDU_DATA_BYTE] = |
|
|
Dataset 2..i | |||||||||