2C2C:x PSM Factory settings
This object contains the device factory settings, which are read from EEPROM. Internal use only.
|
Description |
Value |
|---|---|
|
Index |
0x2C2C (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
80 (0x50) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 2C2C:01 Command
- 2C2C:02 Command data string
- 2C2C:03 Command data integer
- 2C2C:30 Device Factory settings Structure version
- 2C2C:31 DC link voltage scaling gain
- 2C2C:32 DC link voltage offset
- 2C2C:33 DC link voltage sys scaling gain
- 2C2C:34 DC link voltage sys offset
- 2C2C:35 Mains voltage scaling gain 1
- 2C2C:36 Mains voltage offset1
- 2C2C:37 Mains voltage scaling gain 2
- 2C2C:38 Mains voltage offset 2
- 2C2C:39 Mains voltage scaling gain 3
- 2C2C:3A Mains voltage offset 3
- 2C2C:3B Mains current scaling gain 1
- 2C2C:3C Mains current offset 1
- 2C2C:3D Mains current scaling gain 2
- 2C2C:3E Mains current offset 2
- 2C2C:3F Mains current scaling gain 3
- 2C2C:40 Checksum page 0
- 2C2C:41 Mains current offset 3
- 2C2C:50 Checksum page 1