2C2C:01 Command
Internal use only.
|
Description |
Value |
|---|---|
|
Index |
0x2C2C (Device) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
101 (0x65) |
Read components factory settings |
|
100 (0x64) |
Write components factory settings |
|
99 (0x63) |
Read firmware parameters structure version |
|
98 (0x62) |
Write firmware parameters |
|
96 (0x60) |
Force command data integer |
|
64 (0x40) |
Read calibration data from memory |
|
36 (0x24) |
Reset total recovery energy |
|
35 (0x23) |
Reset mains current offsets |
|
34 (0x22) |
Reset mains voltage offsets |
|
33 (0x21) |
Reset operating time |
|
32 (0x20) |
Reset error list memory |
|
5 (0x05) |
Write Beckhoff identification code (BIC) |
|
4 (0x04) |
Write production date (dd.mm.yyyy) |
|
3 (0x03) |
Write HW revision |
|
2 (0x02) |
Write HW ids |
|
1 (0x01) |
Write scalings |
|
0 (0x00) |
Select |