2C2C:41 Mains current offset 3
Offset of Umains current 3.
| Description | Value | 
|---|---|
| Index | 0x2C2C (Device) | 
| Subindex | 0x41 | 
| Datatype | INT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 0,01 A | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |