2C2C:3E Mains current offset 2
Offset of Umains current 2.
|
Description |
Value |
|---|---|
|
Index |
0x2C2C (Device) |
|
Subindex |
0x3E |
|
Datatype |
INT16 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
0,01 A |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |