S-0-0103 Modulo Value

This parameter contains the modulo value. If the modulo format is selected in bit 7 of S-0-0076, this parameter defines the modulo interval. If the modulo format is active, the values of the position interface are within the interval [0…S-0-0103-1].

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

1

Default

1048576

Max value

2147483647

Unit

inc

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

For continuously moving axes, the modulo function is used to log the position within a machine cycle. The modulo function of the AX5000 replaces complex controller programming with a simple parameterisation.

S-0-0103 Modulo Value 1:

For further information please look into the involved IDN:

S-0-0047, S-0-0048, S-0-0051, S-0-0076, S-0-0079, S-0-0091, P-0-0010, P-0-0159,
P-0-0270, P-0-0277, P-0-0279

S-0-0103 Modulo Value 2:

Additional functional description

AX5000 / Modulo