S-0-0076 Position data scaling type
This parameter can be used to select different scaling types for the position signals. The drive represents associated parameters at the selected scale.
Attributes
Name | Value |
---|---|
Datatype | binary |
Data length in bit | 16 |
Decimal point | 0 |
Min value | - |
Default | 10 |
Max value | - |
Unit | - |
Changeable in EtherCAT state | PreOP |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
Bit pattern:
Bit | Meaning |
---|---|
0-2 | Scaling method 0 = no scaling |
3 | Scaling type 0 = preferred scaling |
4 | Units for linear / rotational scaling 0= metre [m] / angle |
5 | Reserved |
6 | Data reference 0 = at the motor shaft |
7 | Processing format 0 = absolute format |
8 - 15 | Reserved |
![]() | For further information please look into the involved IDN: |
![]() | Additional functional description AX5000 - function descriptions / modulo |