S-x-0091 Bipolar velocity limit value
This parameter limits the velocity command value of the drive. This parameter defines the upper (positive) and lower (negative) limit. The lowest value of all set limits applies.
Attributes
Name | Value |
|---|---|
Data type | udec |
Data length | 32 |
Decimal point | 0 |
Min value | 0 |
Max value | 1610612736 |
Default | 53687091 |
Unit | rev/(230 ms) |
Changeable in EtherCAT state | PreOp, SafeOp, Op |
Cyclic transfer | No |
Device parameter | No |
Related to interface revision | No |
![]() | Parameter set switchover is possible! This IDN exists as S-0-0091; S-1-0091; S-2-0091; S-3-0091; |
![]() | IDNs involved |
![]() | Additional functional description AX5000 / parameter set switchover |
