Industrial PC

Fieldbus Components


Bus Coupler


Bus Terminal Controller


Bus Terminals


Terminal Modules


EtherCAT Box


EtherCAT Terminals


EtherCAT plug-in modules



EtherCAT - System Manual | EtherCAT, Introduction, Mounting, Wiring, Configuration, Operation, Diagnosis, TwinCAT, Distributed Clocks, FAQ



I/O Analog Manual | Notes on I/O components with analog in and outputs



Infrastructure for EtherCAT/Ethernet | Technical recommendations and notes for design, implementation and testing



EJ110x-00xx | EtherCAT plug-in module, EtherCAT Coupler



EJ1008 | 8-channel digital input module 24 V DC, 3 ms




Foreword




System overview




EJ1008 - Product description




Installation of EJ modules





Power supply for the EtherCAT plug-in modules





EJxxxx - dimensions





Installation positions and minimum distances





Codings






Color coding






Mechanical position coding





Installation on the signal distribution board





Extension options





IPC integration





Disassembly of the signal distribution board





Disposal




EtherCAT basics




Commissioning




Appendix



EJ1122 | 2-port EtherCAT junction



EJ1128 | 8-Channel Digital Input Module 5 V DC / 3,3 V DC



EJ1254 | 4-channel digital input, 24 V DC, 1 µs, timestamp



EJ18xx | EtherCAT plug-in modules, 16-channel digital input, 24 V DC



EJ2008 | 8-Channel Digital Output Module 24 V DC, 0.5 A



EJ2128 | 8-Channel digital output module 5 V DC / 3.3 V DC



EJ2262 | 2-Channel digital Output, 24 V DC, 0.5 A, Oversampling



EJ2502 | 2-Channel pulse width module 24 V DC



EJ2521-0224, EJ2522 | Pulse train output module, incremental encoder simulation module



EJ2564 | EtherCAT plug-in module, 4-Channel LED output, 5...48 V DC, 4 A, RGBW, common anode



EJ28x9 | 16-Channnel digital output modules 24 V DC, 0.5 A



EJ30xx | Analog Input modules 12 Bit



EJ31xx | Analog Input Modules 16 Bit



EJ3114-0010 | 4-Channel Analog Input, current -20 mA...+20 mA, 16 bit, differential, high precision



EJ3124-0090 | EtherCAT plug-in module, 4-channel analog input, current, 4…20 mA, 16 bit, differential, TwinSAFE SC



EJ32xx | 2-, 4-channel analog input modules PT100 (RTD)



EJ3255 | EtherCAT plug-in module, 5-channel analog input, potentiometer, 300 Ω…50 kΩ, 16 bit



EJ3314-0090 | EtherCAT plug-in module, 4-channel analog input, temperature, thermocouple, 16 bit, TwinSAFE SC



EJ3318 | 8-channel thermocouple input with open-circuit recognition



EJ40xx | Analog Output Modules (12 Bit)



EJ41xx | Analog Output Modules (16 Bit)



EJ5002 | SSI encoder interface



EJ5021 | 1-channel-encoder-interface, SinCos, 1 Vpp



EJ5042-0010 | EtherCAT plug-in module, 2-channel encoder interface, BiSS® C, without sensor supply



EJ5101, EJ5101-0090 | Incremental encoder interface



EJ5112 | 2-Channel incremental encoder interface, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB or 1 x ABC



EJ5151 | Incremental Encoder Interface



EJ6002 | 2-channel serial interface RS232, RS422 or RS485



EJ6070 | EtherCAT plug-in module, License key for TwinCAT 3.1



EJ6080 | Communication interface, memory, 128 kbyte, NOVRAM



EJ6224, EJ6224-0090 | IO-Link Master



EJ70x1 | Stepper motor modules



EJ70x7 | Stepper Motor Module with incremental encoder, vector control



EJ7211-0010 | Servo motor module for OCT, 48 V DC, 4.5 A (Irms)



EJ7342 | 2-channel DC motor output stage 48 V DC, 3.5 A



EJ7334-0008 | 4-Channel motion interface, DC motor, 24 V DC, 3 A



EJ7411 | 1-channel motion interface, BLDC motor, 48 V DC, 4.5 A, with incremental encoder



EJ9001 | Placeholder module



EJ9400 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 2.5 A



EJ9404 | EtherCAT plug-in module, power supply for E-bus, 24 V DC, 12 A



EJ9505 | Power supply plug-in module 5 V DC



EJ9576 | Brake chopper module



EJ8906-0005 | EJ starter board (EtherCAT plug-in modules not included)



EJ8xxx | Signal-Distribution-Board for standard EtherCAT plug-in modules


Fieldbus Box and IO-Link box


Fieldbus Cards and Switches


Power Supplies


Measuring transformers


Fieldbus Accessories

Drive Technology

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home