Introduction

EPP2339-0021, EPP2349-0021

Introduction 1:

EPP2339-0022, EPP2349-0022

Introduction 2:

16-channel digital input or output, 24 VDC

The EPP23x9 EtherCAT P Box has 16 digital channels, each of which can be operated as input or output. A configuration whether a channel is to be used as input or output is not required; the input circuit is internally connected to the output driver so that a set output is automatically displayed in the input process image.

The outputs are short-circuit proof and protected against polarity reversal and process load currents up to 0.5 A, whereby the overall current is limited to 3 A. The signals are optionally connected via M8 connectors (EPP23x9-0021) or M12 connectors (EPP23x9-0022). The connectors with spring-loaded technology are available in 1 and 3-pin versions.

The signal state is indicated by means of LEDs.

Sensors are supplied from the peripheral voltage UP.

Quick links

Technical data
Process image
Signal connection M8
Signal connection M12