Digital inputs/outputs M12

Digital inputs/outputs M12 1:
M12 socket, 5-pin

Pin

EPP2338-0xxx

and

EPP2338-1xxx

EPP2338-2002

Description

1

+24 V Up

+24 V Us

Sensor supply: 24 VDC

2

Input/output B

Input/output B

Digital input or output

3

GND

GND

GND

4

Input/output A

Input/output A

Digital input or output

5

n.c.

n.c.

-

Use the output voltage at pin 1 as supply voltage for sensors. Make sure that the sum of the supply currents of all connected sensors does not exceed the sum current of 0.5 A.

Connection examples

Digital inputs/outputs M12 2: