Process image

EPP23x9-0021

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 1:

 

X01

4

Process image 2:Channel 1
Process image 3: Input

Process image 4: Channel 17
Process image 5: Output

X02

4

Process image 6:Channel 2
Process image 7: Input

Process image 8: Channel 18
Process image 9: Output

X03

4

Process image 10:Channel 3
Process image 11: Input

Process image 12: Channel 19
Process image 13: Output

X04

4

Process image 14:Channel 4
Process image 15: Input

Process image 16: Channel 20
Process image 17: Output

X05

4

Process image 18:Channel 5
Process image 19: Input

Process image 20: Channel 21
Process image 21: Output

X06

4

Process image 22:Channel 6
Process image 23: Input

Process image 24: Channel 22
Process image 25: Output

X07

4

Process image 26:Channel 7
Process image 27: Input

Process image 28: Channel 23
Process image 29: Output

X08

4

Process image 30:Channel 8
Process image 31: Input

Process image 32: Channel 24
Process image 33: Output

 

X09

4

Process image 34:Channel 9
Process image 35: Input

Process image 36: Channel 25
Process image 37: Output

 

X10

4

Process image 38:Channel 10
Process image 39: Input

Process image 40: Channel 26
Process image 41: Output

 

X11

4

Process image 42:Channel 11
Process image 43: Input

Process image 44: Channel 27
Process image 45: Output

 

X12

4

Process image 46:Channel 12
Process image 47: Input

Process image 48: Channel 28
Process image 49: Output

 

X13

4

Process image 50:Channel 13
Process image 51: Input

Process image 52: Channel 29
Process image 53: Output

 

X14

4

Process image 54:Channel 14
Process image 55: Input

Process image 56: Channel 30
Process image 57: Output

 

X15

4

Process image 58:Channel 15
Process image 59: Input

Process image 60: Channel 31
Process image 61: Output

 

X16

4

Process image 62:Channel 16
Process image 63: Input

Process image 64: Channel 32
Process image 65: Output

EPP23x9-0022

Process image in TwinCAT

 

Connector

Contact

Input variable

Output variable

Process image 66:

 

X01 / X02

2

Process image 67:Channel 2
Process image 68: Input

Process image 69: Channel 18
Process image 70: Output

4

Process image 71:Channel 1
Process image 72: Input

Process image 73: Channel 17
Process image 74: Output

X03 / X04

2

Process image 75:Channel 4
Process image 76: Input

Process image 77: Channel 20
Process image 78: Output

4

Process image 79:Channel 3
Process image 80: Input

Process image 81: Channel 19
Process image 82: Output

X05 / X06

2

Process image 83:Channel 6
Process image 84: Input

Process image 85: Channel 22
Process image 86: Output

4

Process image 87:Channel 5
Process image 88: Input

Process image 89: Channel 21
Process image 90: Output

X07 / X08

2

Process image 91:Channel 8
Process image 92: Input

Process image 93: Channel 24
Process image 94: Output

4

Process image 95:Channel 7
Process image 96: Input

Process image 97: Channel 23
Process image 98: Output

X09 / X10

2

Process image 99:Channel 10
Process image 100: Input

Process image 101: Channel 26
Process image 102: Output

4

Process image 103:Channel 9
Process image 104: Input

Process image 105: Channel 25
Process image 106: Output

X11 / X12

2

Process image 107:Channel 12
Process image 108: Input

Process image 109: Channel 28
Process image 110: Output

4

Process image 111:Channel 11
Process image 112: Input

Process image 113: Channel 27
Process image 114: Output

X13 / X14

2

Process image 115:Channel 14
Process image 116: Input

Process image 117: Channel 30
Process image 118: Output

4

Process image 119:Channel 13
Process image 120: Input

Process image 121: Channel 29
Process image 122: Output

X15 / X16

2

Process image 123:Channel 16
Process image 124: Input

Process image 125: Channel 32
Process image 126: Output

4

Process image 127:Channel 15
Process image 128: Input

Process image 129: Channel 31
Process image 130: Output