Product overview
Digital output modules
Module | Signal | Number of outputs | Current | Comment | Housing |
---|---|---|---|---|---|
8 x M8 | 8 | 0,5 A (Σ 4 A) | Maximum of the total of all outputs 4 A | Industrial housing | |
8 x M8 | 8 | 0,5 A (Σ 4 A) | Maximum of the total of all outputs 4 A | Zinc die-cast housing | |
4 x M12 | 8 | 0,5 A (Σ 4 A) | Maximum of the total of all outputs 4 A | Industrial housing | |
4 x M12 | 8 | 0,5 A (Σ 4 A) | Maximum of the total of all outputs 4 A | Zinc die-cast housing | |
16 x M8 | 16 | 0,5 A (Σ 4 A) |
| Industrial housing, wide body | |
16 x M8 | 16 | 0,5 A (Σ 4 A) |
| Zinc die-cast housing, wide body | |
8 x M12 | 16 | 0,5 A (Σ 4 A) |
| Industrial housing, wide body | |
8 x M12 | 16 | 0,5 A (Σ 4 A) |
| Zinc die-cast housing, wide body |
Digital combination modules
Module | Signal | Number of outputs | Current | Number of inputs | Filter (Default adjustment) | Housing |
---|---|---|---|---|---|---|
8 x M8 | 0 bis 8 | 0,5 A (Σ 4 A) | 8 bis 0 | 3,0 ms | Industrial housing | |
8 x M8 | 0 bis 8 | 0,5 A (Σ 4 A) | 8 bis 0 | 3,0 ms | Zinc die-cast housing | |
4 x M12 | 0 bis 8 | 0,5 A (Σ 4 A) | 8 bis 0 | 3,0 ms | Industrial housing | |
4 x M12 | 0 bis 8 | 0,5 A (Σ 4 A) | 8 bis 0 | 3,0 ms | Zinc die-cast housing | |
16 x M8 | 0 bis 16 | 0,5 A (Σ 4 A) | 16 bis 0 | 3,0 ms | Industrial housing, wide body | |
16 x M8 | 0 bis 16 | 0,5 A (Σ 4 A) | 16 bis 0 | 3,0 ms | Zinc die-cast housing, wide body | |
8 x M12 | 0 bis 16 | 0,5 A (Σ 4 A) | 16 bis 0 | 3,0 ms | Industrial housing, wide body | |
8 x M12 | 0 bis 16 | 0,5 A (Σ 4 A) | 16 bis 0 | 3,0 ms | Zinc die-cast housing, wide body |