Introduction
16 digital outputs, 24 VDC, Imax 0.5 A (Σ 4 A)
The EPI2809-002x and ERI2809-002x IO-Link box modules with digital outputs switch binary control signals from the controller to the process level to the actuators.
The 16 outputs process load currents up to 0.5 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time, or in which not all actuators require signal currents of 0.5 A.
The signal state is indicated by means of LEDs. The signals are connected via M8 connectors (EPI2809-0021, ERI2809-0021) or M12 connectors (EPI2809-0022, ERI2809-0022). All outputs are short-circuit proof and protected against polarity reversal.
The IO-Link box modules with zinc die-cast housing (ERIxxxx) are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.