Introduction

Introduction 1:
Introduction 2:

8 digital outputs 24 VDC, Imax 0.5 A

The EPI2008-000x and ERI2008-000x IO-Link box modules with digital outputs switch binary control signals from the controller to the process level to the actuators. The eight outputs process load currents up to 0.5 A and indicate their signal state via LEDs.

The signal connection is made optionally via M8 (EPI2008-0001, ERI2008-0001) or M12 connectors (EPI2008-0002, ERI2008-0002). The outputs are short-circuit proof and protected against polarity reversal.

The IO-Link box modules with zinc die-cast housing (ERIxxxx) are ready for use in harsh industrial and process environments. With the fully sealed design and metal surfaces the ERI series is ideal for applications requiring enhanced load capacity and protection against weld spatter, for example.

Quick links

Mounting and connection