S-x-0113 Maximum motor speed

The parameter contains the maximum permissible motor speed, see motor specification. If this value is exceeded, an overspeed error is generated.

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

0

Default

3000

Max value

50000

Unit

rpm

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-x-0113 Maximum motor speed 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0113 - S-7-0113. Ex factory, all values are identical.

S-x-0113 Maximum motor speed 2:

For further information please look into the involved IDN:

S-0-0091, S-0-0095, S-0-0390