S-0-0390 Diagnostic number

This parameter shows is current diagnostic number (error code / warning code / info code).

Attributes

Name

Value

Datatype

hex

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

S-0-0390 Diagnostic number 1:

For further information please look into the involved IDN:

S-0-0095, S-0-0375

S-0-0390 Diagnostic number 2:

Additional functional description

AX5000 / diagnostic system