S-0-0095 Diagnostic message

The parameter contains diagnostic messages about the current operating condition of the drive in text form.

Attributes

Name

Value

Datatype

text

Data length in bit

832

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

 

S-0-0095 Diagnostic message 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0095 Diagnostic message 2:

For further information please look into the involved IDN:

S-0-0390

S-0-0095 Diagnostic message 3:

Additional functional description

AX5000 / diagnostic system