S-0-0375 Diagnostic numbers list

The parameter contains a list of diagnostic messages/error codes (diagnostic number), e.g. "Motor overtemperature" or "Cable break of a feedback system".

Attributes

Name

Value

Datatype

hex

Data length in bit

992

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The list is cancelled when the Reset command is executed.

S-0-0375 Diagnostic numbers list 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0375 Diagnostic numbers list 2:

Additional functional description

AX5000 / diagnostic system

S-0-0375 Diagnostic numbers list 3:

For further information please look into the involved IDN:

S-0-0099