Overview of axis-specific parameters
Axis data header (kopf.*)
General axis data (kenngr.*)
Functional settings
Gear step dependent parameters (getriebe[i].*)
Parameters for position control
Parameters of the axis peripheral interfaces for position control (lr_hw[i].*)
Parameters for feedforward control
Parameters for drives (antr.*)
Drive type PROFIDRIVE (antr.profibus.*)
General drive parameters
Drive type simulation (antr.simu.*)
Drive type SERCOS (antr.sercos.*)
Drive type CANopen (antr.canopen.*)
Drive type KUKA (antr.dse.*)
Brake control
Time delay for brake opening (P-AXIS-00373)
Brake opening time (P-AXIS-00374)
Brake premature time (P-AXIS-00375)
Drive type Terminal (antr.terminal.*)
Parameters for drive functions (antr.function[i].*)
Parameterise motion to fixed stop (antr.fixed_stop.*)
Address offset for digital drive types
Use actual speed for speed monitoring (P-AXIS-00779)
Signal for main encoder (P-AXIS-00823)
Signal for secondary encoder (P-AXIS-00824)
Evaluating status bit “Drive follows command values” (P-AXIS-00830)
Relevant bit for touch probe status (P-AXIS-00815)
Parameterising drive data from PLC to drive
Parameterising drive data from PLC to drive
Parameters for manual operation (handbetrieb.*)
Parameters for measurement simulation (meas_simu.*)
Axis-specific filter functions
Parameters for axis specific transformation (trafo.*)
Parameters for path dependent on dynamic weighting (dynamic_weighting.*)
Parameters used by Twincat system manager (twincat.*)
User-defined data (customer.*)
Filter parameters for error handling on axis (error_filter[i].*)
Parameter of the external compensation
Settings for the conveyor tracking functionality (conv_sync.*)
General examples