Brake opening time (P-AXIS-00374)
P-AXIS-00374 | Brake opening time | |
Description | This parameter defines the time which is required for the mechanical opening of the brake. After this time the drive is ready for the command position input. | |
Parameter | antr.dse.brake_open_time | |
Data type | SGN32 | |
Data range | 0 … MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | KUKA | |
Remarks |
| |