Replacing the magnetic plate set
Magnetic plates are components of the AT901x00xxx550 movers. The following magnetic plate sets [+] are available for replacement and for external movers:
Magnetic plate set | Number of magnets | Suitable mover types | Mover type after mounting the magnetic plate set |
---|---|---|---|
Standard mover | |||
| 4 | AT901x-00xx-0450 | AT901x-00xx-0450 |
AT901x-00xx-1450* | AT901x-00xx-0450 | ||
AT901x-00xx-0550 | AT901x-00xx-0450 | ||
AT901x-00xx-1550* | AT901x-00xx-0450 | ||
external movers | external movers | ||
external movers 1* | external movers | ||
| 5 | AT901x-00xx-0450 | AT901x-00xx-0550 |
AT901x-00xx-1450* | AT901x-00xx-0550 | ||
AT901x-00xx-0550 | AT901x-00xx-0550 | ||
AT901x-00xx-1550* | AT901x-00xx-0550 | ||
external movers | external movers | ||
external movers 1* | external movers | ||
| 7 | external movers | external movers |
external movers 1* | external movers | ||
| 10 | external movers | external movers |
external movers 1* | external movers | ||
Mover 1 | |||
| 4 | AT901x-00xx-0450** | AT901x-00xx-1450 |
AT901x-00xx-1450 | AT901x-00xx-1450 | ||
AT901x-00xx-0550** | AT901x-00xx-1450 | ||
AT901x-00xx-1550 | AT901x-00xx-1450 | ||
external movers** | external movers 1 | ||
external movers 1 | external movers 1 | ||
| 5 | AT901x-00xx-0450** | AT901x-00xx-1550 |
AT901x-00xx-1450 | AT901x-00xx-1550 | ||
AT901x-00xx-0550** | AT901x-00xx-1550 | ||
AT901x-00xx-1550 | AT901x-00xx-1550 | ||
external movers** | external movers 1 | ||
external movers 1 | external movers 1 | ||
| 7 | external movers** | external movers 1 |
external movers 1 | external movers 1 | ||
| 10 | external movers** | external movers 1 |
external movers 1 | external movers 1 |
* | After mounting a Standard Mover magnetic plate set, Mover 1 loses its Mover 1 functionality and is no longer recognized as servo axis 1. |
** | After mounting a Mover 1 magnetic plate set, the Standard Mover assumes Mover 1 functionality and is recognized as servo axis 1. |
1.6 mm thick encoder flags are mounted on the magnetic plate sets [+]. If necessary, these must have to be replaced with thicker or thinner encoder flags. For more information refer to chapter Replacing the encoder flag.