Magnetic plate set Mover Standard
Magnetic plate set | Number of magnets | Suitable mover types | Mover type after mounting the magnetic plate set |
|---|---|---|---|
AT9001-0450-xx40 | 4 | AT901x-x0xx-0450 | AT901x-x0xx-0450 |
AT901x-x0xx-14501) | AT901x-x0xx-0450 | ||
AT901x-x0xx-0550 | AT901x-x0xx-0450 | ||
AT901x-x0xx-15501) | AT901x-x0xx-0450 | ||
Mover Standard from third-party manufacturers | Mover Standard from third-party manufacturers | ||
Mover 11) from third-party manufacturers | Mover Standard from third-party manufacturers | ||
AT9001-0550-xx40 | 5 | AT901x-x0xx-0450 | AT901x-x0xx-0550 |
AT901x-x0xx-14501) | AT901x-x0xx-0550 | ||
AT901x-x0xx-0550 | AT901x-x0xx-0550 | ||
AT901x-x0xx-15501) | AT901x-x0xx-0550 | ||
Mover Standard from third-party manufacturers | Mover Standard from third-party manufacturers | ||
Mover 11) from third-party manufacturers | Mover Standard from third-party manufacturers | ||
AT9001-0775-xx40 | 7 | Mover Standard from third-party manufacturers | Mover Standard from third-party manufacturers |
Mover 11) from third-party manufacturers | Mover Standard from third-party manufacturers | ||
AT9001-0AA0-xx40 | 10 | Mover Standard from third-party manufacturers | Mover Standard from third-party manufacturers |
Mover 11) from third-party manufacturers | Mover Standard from third-party manufacturers |