Motion

NC axis

Call: Select the desired NC axis in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The NC axis is only disabled for the active project variant or group.

Build 4024.0

I/O Mapping

The link selected using the Link with I/O button on the Settings tab is only saved for the active project variant or group.

Info: This setting is replaced by "Mapping" from Build 4024.4 onwards.

Build 4024.0

Mapping

The links selected via the Link to I/O button and Link To PLC on the Settings tab are only saved for the active project variant or group.

Build 4024.4

The settings for Divider and Modulo on the Settings tab are only saved for the active project variant or group.

Build 4024.7

The settings for the axis type and unit on the Settings tab are only saved for the active project variant or group.

The link and its type selected using the Link to… button on the NC-Encoder tab of the encoder are only saved for the active project variant or group.

The link and its type selected using the Link to… button on the NC-Drive tab of the drive are only saved for the active project variant or group.

The type of controller on the NC-Controller tab is only saved for the active project variant or group.

Build 4024.17

Parameter

The axis parameters listed on the Parameters tab can be enabled for the variant management. You can choose between three options:

  • None: No parameter is saved variant-specifically.
  • All: All parameters are saved variant-specifically.
  • Selected – see ‘PV’ column: An extra column PV is added to the table in which the parameters can be enabled individually for the variant management via a checkbox for each parameter row.

Info: If you switch from None to Selected, all parameters are initially disabled for the variant management. You can now enable the desired parameters. If you switch from All to Selected on the other hand, all parameters are already enabled. You can only disable the undesired parameters for the variant management.

Build 4024.0

The Modulo scaling of a SERCOS encoders on the Sercos tab is only saved for the selected project variant or group.

Build 4024.17

NC channel

Call: Select the desired NC channel in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The NC channel is only disabled for the active project variant or group.

Build 4024.0

CNC axis

Call: Select the desired CNC axis in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The CNC axis is only disabled for the active project variant or group.

Build 4024.0

I/O Mapping

The link selected via the Link to I/O button on the Configuration tab is only saved for the active project variant or group.

Build 4024.0

The axis type set on the Configuration tab is only saved for the active project variant or group.

Build 4024.17

CNC channel

Call: Select the desired CNC channel in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The CNC channel is only disabled for the active project variant or group.

Build 4024.0

 

See also: