System

Address of the target system

Call: Select the SYSTEM entry in the project tree and open the Properties window.

Name

Description

Supported since

Target Address

The selected target system is only saved for the active project variant or group.

 

Build 4024.0

License dongle

Call: Select the desired license dongle under the License entry in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The license dongle is only disabled for the active project variant or group.

Build 4024.11

Parameter

The status of the licenses on the Manage Licenses tab, which can be manually changed, is only changed for the active project variant or group.

Build 4024.17

Real time settings

Call: Select the Real time entry in the project tree and open the Properties window.

Name

Description

Supported since

Parameter

The settings listed on the Settings tab are only saved for the active project variant or group.

Build 4024.0

Tasks

Call: Select the desired task in the project tree and open the Properties window.

Name

Description

Supported since

Disable

The task is only disabled for the active project variant or group.

Build 4024.0

Parameter

The Priority and Cycle Ticks settings listed on the Task tab are only saved for the active project variant or group.

Build 4024.0

TcCom objects

Call: Select the desired TcCom object in the project tree and open the properties window.

Name

Description

Supported since

Disable

The TcCom object is only disabled for the active project variant or group.

Build 4024.10

Parameter

The initial values of the parameters listed on the Parameter (Init) tab can be enabled for the variant management. You can choose between three options:

  • None: No initial value is saved variant-specifically.
  • All: All initial values are saved variant-specifically.
  • Selected – see ‘PV’ column: An extra column PV is added to the table in which the initial values can be enabled individually for the variant management via a checkbox for each initial value row.

Info: If you switch from None to Selected, all parameters are initially disabled for the variant management. You can now enable the desired parameters. If you switch from All to Selected on the other hand, all parameters are already enabled. You can only disable the undesired parameters for the variant management.

Build 4024.10

In addition to the initial values of the parameters (see above), the contexts can be assigned to tasks for the specific variant on the Context tab.

Build 4024.17

 

See also: