XFC_EL2262_MultiEdge

_XFC_EL2262_MultiEdge handles the output of digital cams with the EL2262 XFC oversampling terminal.
The maximum frequency depends on the cycle time. The minimum distance between two rising signal edges = (2*PLC cycle time) / oversampling factor. The minimum distance between rising and falling edges = PLC cycle time / oversampling factor. The switching accuracy is determined by the set oversampling factor of the terminal.
Inputs
VAR_INPUT
Reset : BOOL;
Preset : BOOL;
OversamplingFactor : UINT;
OutputOneCycleDelayed : BOOL; (* TRUE if EL2262 is updated with the NC SAF task at the beginning of the next cycle *)
ForceWhenLate : BOOL; (* forces the output even when the timestamp is missed *)
Channel : INT; (* select 0 or 1 for Output0 or Output1 *)
END_VAR
|
Reset |
The terminal output is deactivated. |
|
Preset |
The terminal output is activated. |
|
OversamplingFactor |
Oversampling factor for the EL2262 terminal |
|
OutputOneCycleDelayed |
OutputOneCycleDelayed is TRUE, if the output of the process image is delayed by a cycle due to the set timing. |
|
ForceWhenLate |
If the time information changes slightly from cycle to cycle, it might not be possible for a switching edge to be output. In such a situation ForceWhenLate forces the best possible switching. In this case the PrecisionReduced output goes TRUE and can be used for diagnosis. |
|
Channel |
Defines the output channel of the EL2262, where 0 = Output0 and 1 = Output1. |
Outputs
VAR_OUTPUT
Error : BOOL;
ErrorID : UDINT;
ErrorOutputMissed : BOOL;
PrecisionReduced : BOOL;
Diagnostics : ST_EL2262_Diagnostics;
END_VAR
|
Error |
Becomes TRUE if an error occurs. |
|
ErrorID |
If an error output is set, this parameter supplies an error number. |
|
ErrorOutputMissed |
indicates that a switching edge could be determined to an exact cycle and therefore cannot be output. The ForceWhenLate input can be set in order to output the switching edge as well as possible. |
|
PrecisionReduced |
indicates that a switching edge could be determined to an exact cycle. However, the switching edge was output as well as possible. |
|
Diagnostics |
Data structure containing diagnostic data that can be used for error analysis |
Inputs/outputs
VAR_IN_OUT
Output : OUTPUT_REF_MULTIEDGE;
TrackOptions : TRACK_REF;
EL2262 : EL2262_IoInterface;
END_VAR
|
Output |
The data structure Output contains an array of calculated states of the digital output and the associated timestamp for output on a digital XFC output terminal |
|
TrackOptions |
The data structure TrackOptions contains the parameterization for the cam track. |
|
EL2262 |
Process image of the terminal |