OUTPUT_REF_MULTIEDGE
The data type OUTPUT_REF_MULTIEDGE contains data describing the state of a digital output. In addition to the switching state it contains time stamps for state changes. The data type is used in conjunction with terminals that allow multiple switching operations per PLC cycle by means of multi-timestamp.
TYPE OUTPUT_REF_MULTIEDGE :
STRUCT
SwitchEvent : ARRAY [0..TCMC2_XFC_MAXINDEXOFMULTIEDGEOUTPUTEVENTS] OF ST_SwitchEvent;
END_STRUCT
END_TYPE
TYPE ST_SwitchEvent :
STRUCT
ID : UDINT;
Valid : BOOL; (* time value is valid *)
Level : BOOL; (* next level of the digital signal *)
Position : LREAL;
DcTime : T_DCTIME32; (* time when the digital output changes *)
Duration : DINT;
END_STRUCT
END_TYPE
ID | Internal ID of the switching edge |
Valid | Valid is TRUE if the DcTime timestamp is valid. |
Level | Current switching state of the digital output |
Position | Switching position of the switching operation |
DcTime | Time of the next change of state (distributed clock TimeStamp) |
Duration | Not used |