MC_DigitalCamSwitch_MultiEdge

MC_DigitalCamSwitch_MultiEdge 1:

MC_DigitalCamSwitch_MultiEdge is a digital cam controller with one or several cams on a digital output track. The function block supplements the function block MC_DigitalCamSwitch by the capability of being able to perform multiple switching operations during a PLC cycle. The switching operations are defined by position cams. Further output tracks can be realized with independent instances of the function block.

In addition to the switching state of the digital output the output data structure contains precise time information for the next switching operations. With this information the actual output can take place on an XFC multi-timestamp output terminal with a downstream function block (XFC_EL1259_MultiEdge, XFC_EL2212_MultiEdge, XFC_EL2258_MultiEdge or XFC_EL2262_MultiEdge).

Note Time cams and brake cams cannot be used with the function block MC_DigitalCamSwitch_MultiEdge. Terminals without multi-timestamp functionality are not suitable for use with this function block.

Inputs

VAR_INPUT
    Enable  : BOOL;
    Options : ST_CamSwitchOptions;
END_VAR

Enable

The cam controller is activated via the Enable input. The initial state remains unchanged, as long as Enable=FALSE.

Options

Optional parameters

Options.

EncoderIndex

If more than one encoder is connected to the axis, the encoder index [0 – 9] can be defined here. The first encoder has the index 0.

Options.

UseAcceleration

UseAcceleration can be set to TRUE in order to incorporate the acceleration of the axis into the position calculation. UseAcceleration can be advantageous if the setpoint values of the acceleration can be used. UseAcceleration may be disadvantageous with encoder axes that supply a noisy position signal, because the acceleration is also erroneous.

Outputs

VAR_OUTPUT
    InOperation : BOOL; 
    Busy        : BOOL; 
    Error       : BOOL; 
    ErrorID     : UDINT; 
END_VAR

InOperation

InOperation is TRUE, as long as the cam controller is active and the cam track is calculated according to the cam parameterization.

Busy

Busy is TRUE as long as the block function is not completed.

Error

Becomes TRUE if an error occurs.

ErrorID

If the error output is set, this parameter supplies the error number

Inputs/outputs

VAR_IN_OUT
    Axis         : AXIS_REF; 
    Switches     : CAMSWITCH_REF;
    Output       : OUTPUT_REF_MULTIEDGE; 
    TrackOptions : TRACK_REF; 
END_VAR

Axis

Axis data structure

Switches

The data structure Switches contains a reference to the parameterization of all cams on the cam track.

Output

The data structure Output contains the calculated state of the digital output and the associated time stamp for the output at a digital XFC output terminal

TrackOptions

The data structure TrackOptions contains the parameterization for the cam track.

The axis data structure of type AXIS_REF addresses an axis uniquely within the system. Among other parameters it contains the current axis status, including position, velocity or error status.