FB_ShotScopeAnalysis

This class consolidates the settings and information related to shot analysis for the TF8550 ShotScope.
Syntax:
FUNCTION_BLOCK FB_ShotScopeAnalysis EXTENDS FB_BaseHmi
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
Name | STRING | Get, Set | <SourceName> | Specifies the name of the class instance. |
FB_ShotScopeAnalysis | ||||
CustomValues | Get | <Dummy> | List of customer-specific values for shot analysis and quality monitoring. | |
Mode | Get, Set | eNone | Shot analysis mode. | |
Reversed | BOOL | Get, Set | FALSE | The injection direction is reversed. This means that the injection process is carried out at a negative velocity. |
Stroke | LREAL | Get, Set | 0.0 | The stroke available at the start of a shot. |
VelocityPhase1 | LREAL | Get, Set | 0.0 | Speed at the start of the first injection phase. |
VelocityPhase2 | LREAL | Get, Set | 0.0 | Speed at the start of the second injection phase. |
VelocityPhase3 | LREAL | Get, Set | 10.0 | Speed at the end of the second injection phase. |
FB_Base | ||||
BaseState | Get | eNotHandled | Initialization state of the class instance. | |
Error | BOOL | Get | FALSE | Class is in an error state. |
ResultMessage | Get | - | Access to the class-internal EventLogger. | |
[ | STRING | Get | <SourceName> |
|
Methods
Name | Description |
|---|---|
Reset() | Resets the error state of the class. |
FB_ShotScopeAnalysis | |
AppendCustom( | Allows you to attach an instance of FB_Parameter to record and monitor user-specific values. |
FB_BaseHmi | |
Init( | Default initialization method to pass the base class. |
FB_Base | |
GetHMI() | Returns the assigned HMI object. The method is not implemented in the FB_Base class. If the method is not overwritten by inheritance, a pseudo variable is always returned. |
SetHMI( | General assignment method for an The method is not implemented in the FB_Base class. If the method is not overridden by inheritance, it always fails. |
[ | Identifies whether the transferred object corresponds to its own instance. |
[ | Extracts the first part of the instance path as an object namespace. |
[ | Extracts the last part of the instance path as the object name. |
Interfaces
Type | Description |
|---|---|
I_Base | Standard interface on FB_Base. |
I_ShotScopeAnalysis | Standard interface on FB_ShotScopeAnalysis. |
I_BaseHmi | Standard interface on FB_BaseHmi. |
I_BaseDev | Covers all methods and properties of the base class. |
I_Comparable | Enables comparisons via |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT 4026 >= v3.1.4026.19 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v12.16.0.0) |