E_ShotScopeAnalysisMode

The mode in which ShotScope shot analysis is executed.

Syntax:

{attribute 'qualified_only'}
{attribute 'strict'}
{attribute 'to_string'}
TYPE E_ShotScopeAnalysisMode :
(
    eNone,
    
    eDieCasting_ClosedLoop := 16#0101,
    eDieCasting_Recuperation := 16#0102,
    eDieCasting_PropDirectionCtrl := 16#0103,
    
    eInjectionMolding := 16#0201
);
END_TYPE

Values

Index

Name

Description

0x01

01

eDieCasting_ClosedLoop

Die casting, closed control loop process

02

eDieCasting_Recuperation

Die casting, with a heat recovery circuit

03

eDieCasting_PropDirectionCtrl

Die casting, with a single directional valve

0x02

01

eInjectionMolding

Injection molding applications

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT 4026 >= v3.1.4026.19
TwinCAT 4024 >= v3.1.4024.71

PC or CX (x64, x86)

Tc3_PlasticBaseApplication (>= v12.16.0.0)