Using the CP2219-1025-0030 Industrial Panel PC
The CP2219-1025-0030 Industrial Panel PC can be used as an extension to the Plastic Application project. It contains a 19-inch display with a format of 1024x1280 px. The device also offers the following functions and components, among others:
- USB 3.0 socket behind a rubber cap: Can be used for data exchange on the file management page.
- LED status bar: Indicates the general status of the machine (red: error, yellow: warning, blue: information, green: automatic mode, flashing green: idle).
- Emergency stop: Can be activated in an emergency to stop the machine and interrupt the current flow.
- RFID (iDTRONIC): Can be used for user login and can be configured on the RFID page.
- Button with LED (left): Used to start automatic mode (yellow flashing: homing is required, yellow: during homing, green flashing: automatic mode can be started, green: automatic mode).
- Button with LED (center): Used to stop automatic mode (red flashing: during stop, red: is stopped).
- Button with LED (right): Can be used to acknowledge alarms (flashing blue: alarms are pending).
- Rotary encoder with LEDs: Can be used to manually move axes and set the WTC curve (the individual green LED sections are controlled depending on the mode).

Integration into the Plastic Application project
The function blocks FB_CP22xx_1025 and FB_CP22xx_1025Hmi can be used to fully integrate the industrial panel PC into the control system.
![]() | Available since version 12.7.0 |
