Manual functions
ManualFunctions.content
The manual function page contains all manual functions and must be adapted to the specific machine. This page is displayed in the slider area with the Manual tab (3rd tab). With the help of the ManualOperation controls and the instances of the type FB_ManualFunctionHmi, controls for manual functions can easily be created.
Tile | Description | Available in the following variants |
|---|---|---|
Operation mode (1) | Changing the operation mode and resetting the entire application. |
|
Automatic (2) | Switching the automatic mode on and off and moving the axes to the base position. |
|
Temperature group 1 (3) | Selecting temperature mode of group 1. |
|
Temperature group 2 (4) | Selecting temperature mode of group 2. |
|
Temperature group 3 (5) | Selecting temperature mode of group 3. |
|
Main extruder (6) | Switching on the main extruder and increasing and decreasing the turn rate. |
|
Co-extruder (7) | Switching on the co-extruder and increasing and decreasing the turn rate. |
|
Carriage (8) | Moving the carriage forwards and backwards. |
|
Clamp (9) | Opening and closing the clamp. |
|
Blow pin (10) | Driving up and down the blow pin. |
|
Cutting edge (11) | Cutting the parison. |
|
Removal (12) | Moving the removal forwards and backwards. |
|
WTC (13) | Switching on the WTC. |
|
PWTC (14) | Enabling the PWTC. |
|
Accumulator (15) | Switching on the accumulator, filling the accumulator, and pushing out the accumulator filling. (Only visible when the accumulator is in use.) |
|
Metering screw (16) | Switching on the metering screw. |
|
Injection unit (17) | Moving the injection unit forwards and backwards. |
|
Corepuller (18) | Retracting and extending the corepuller. |
|
Ejector (19) | Moving the ejector forwards and backwards. |
|
Blow mold variant
- Page:
- Page:
- Page:
Injection mold variant
- Page:
- Page:
- Page:
![]() | Available from version 12.6.0 |
![]() | Available in the variants (link):
|


