FB_AxisSpecific
![]() | Class is 'obsolete' This class is marked as |
Alternative: FB_MotionSpecific
Original version:

The class implements technology-specific functions of a TF8560 axis.
Syntax:
FUNCTION_BLOCK FB_AxisSpecific EXTENDS FB_Base
Properties
Name | Type | Access | Initial value | Description |
---|---|---|---|---|
I_HydraulicFunctions | Get | - | Hydraulic-specific functions | |
I_NcFunctions | Get | - | NC-specific (servo-electric) functions | |
I_TrafoFunctions | Get | - | Transformation-specific functions |
Interfaces
Type | Description |
---|---|
I_AxisSpecific | Standard interface on FB_AxisSpecific |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticBaseApplication (>= v3.12.5.0) |